LoPro™ Low-profile, Single-stage, Bellows-sealed Poppet Valves are available on www.mks.com

Poppet Valve, LoPro, NW50 ISO-KF, AnglePorts, Kalrez Seals, Pneumatic, w/Limit Switch

  • Type
    Low-profile, Single-stage, Bellows-sealed Poppet Valve with Limit Switch
  • Configuration
    Angle
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Vacuum Range
    Atmosphere to 1.0 x 10-9 Torr
  • Valve Actuation
    Pneumatic
  • Actuation Time
    Opening: 0.27 sec
    Closing: 0.53 sec
  • Seal Material
    Kalrez
  • Limit Switch
    Yes
  • Maximum Bakeout Temperature
    150°C
  • Typical Life
    1,000,000 cycles