Sorry, this product is no longer offered for sale. It was discontinued on Jun 13, 2019. The recommended replacement product is SP-4-PK.

Optical Post Pack, 0.5 in. Diameter, 4.0 in., 8-32, 1/4-20, Qty 5

Technical Specs

  • Type
    Optical Post Pack
  • Diameter
    12.7 mm  
  • Height
    101.6 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Pack Quantity
    5