The 937B-US-NANANA-NA Digital Combination Vacuum Gauge Controller is used in a vast array of vacuum and pressure measurement applications in research, industry, and high technology and is designed for the US region. The 937B will operate and display as many as six sensors simultaneously, and each controller can be configured to the user’s gauging requirements. The 937B, enables the use of any sensor card in each of the sensor card slots. The 937B can be configured with up to three hot or cold cathode type gauges, or three dual sensor cards for a maximum of six gauge connections.
320 x 240 color QVGA TFT LCD with back lighting. Up to 6 pressure displays. Display indicators for unit of measure, calibration functions, user calibration, set points, gauge position indicators.
Vacuum Pressure Range
1.0 x 10-11 - 20,000 Torr, 1.0 x 10-11 - 2.7 x 10+4 mbar, 1.0 x 10-9 - 2.7 x 10+6 Pascal, 1.0 x 10-8 - 2.0 x 10+7 microns
Analog Output
Buffered, log linear & linear output for each channel & channel combinations
Communication Type
RS232 and RS485
Set Point Relays
12
Relay Contact Rating
2 Amps @ 30 VAC
Operating Temperature Range
5 - 40° C (41 - 104°F)
Storage Temperature Range
-10 - 55°C (14 - 131°F)
CE Certified
Yes
Technical Specs
Type
Vaccum System Controller
Display
320 x 240 color QVGA TFT LCD with back lighting. Up to 6 pressure displays. Display indicators for unit of measure, calibration functions, user calibration, set points, gauge position indicators.
Vacuum Pressure Range
1.0 x 10-11 - 20,000 Torr, 1.0 x 10-11 - 2.7 x 10+4 mbar, 1.0 x 10-9 - 2.7 x 10+6 Pascal, 1.0 x 10-8 - 2.0 x 10+7 microns
Analog Output
Buffered, log linear & linear output for each channel & channel combinations
Communication Type
RS232 and RS485
Set Point Relays
12
Relay Contact Rating
2 Amps @ 30 VAC
Operating Temperature Range
5 - 40° C (41 - 104°F)
Storage Temperature Range
-10 - 55°C (14 - 131°F)
CE Certified
Yes
Base Vacuum Gauge Controller, RS232 and RS485, Series 937B, US Region
Additional CAD file downloads are not available for this product.
937B-US-NANANA-NA - Drawings
Additional drawings are not available for this product.
937B-US-NANANA-NA
Sign In
Request Resource
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.
Add to Cart
Base Vacuum Gauge Controller, RS232 and RS485, Series 937B, US Region