Fiber Optic Bundle, Fused Silica, 11 mm Ferrules, 0.125 in., 36 in.

  • Type
    Single Branch Fiber Bundle
  • Core Diameter
    3.2 mm
  • Numerical Aperture
    0.27  
  • Transmittance Range
    280 - 2200 nm
  • Fiber Length
    36 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    31°
  • F/#
    1.9  
  • Fiber Material
    Fused Silica
  • Transmittance
    0.45