Sorry, this product is no longer offered for sale.
Absolute Capacitance Manometer, Compact, 2000 Torr, 4 VCR, 9-Pin D-Sub
The 722B23TCD2FA Baratron® General Purpose Absolute Capacitance Manometer features 2000 Torr Full Scale pressure measurement with ±0.5% of reading accuracy and a 4VCR-style female fitting. Electrical connections for the +13 to +32 VDC power requirements and 0-10 VDC proportional analog output are made with a 9-pin Type "D" subminiature connector. It features a flexible design making it an ideal solution for retrofit applications as well as new equipment designs. Robust sensor construction provides high overpressure tolerances, reducing errors caused by occasional line pressure spikes. All sensor wetted surfaces are made from Inconel® to ensure maximum compatibility with many process gases. Sophisticated technology and strict process controls ensure clean, smooth finishes (<10 Ra) on all wetted surfaces. Signal conditioning circuitry is assembled using the latest techniques in surface mount technology. All transducers are backed with a full two-year warranty.
Specifications
-
Type
Pressure Transducer
-
Measurement Type
Absolute
-
Full Scale Pressure Range
2000 Torr
-
Accuracy
0.5% of Reading
-
Zero Temperature Coefficient
0.008% of F.S./°C
-
Span Temperature Coefficient
0.04% of Rdg./°C
-
Operating Temperature Range
0 - 50°C (32 - 122°F)
-
Overpressure Limit
4000 Torr
-
Burst Pressure
100 psi
-
Exposed Materials
316 Stainless Steel
-
Response Time
<20 msec
-
Power Requirements
13 - 32 VDC
-
Analog Output
0 - 10 VDC
-
Electrical Connector
9-pin D-subminiature
-
Fitting Type
4 VCR female
-
Type
Pressure Transducer
-
Measurement Type
Absolute
-
Full Scale Pressure Range
2000 Torr
-
Accuracy
0.5% of Reading
-
Zero Temperature Coefficient
0.008% of F.S./°C
-
Span Temperature Coefficient
0.04% of Rdg./°C
-
Operating Temperature Range
0 - 50°C (32 - 122°F)
-
Overpressure Limit
4000 Torr
-
Burst Pressure
100 psi
-
Exposed Materials
316 Stainless Steel
-
Response Time
<20 msec
-
Power Requirements
13 - 32 VDC
-
Analog Output
0 - 10 VDC
-
Electrical Connector
9-pin D-subminiature
-
Fitting Type
4 VCR female