Sorry, this product is no longer offered for sale.

Research Arc Lamp Housing, 50-500W, F/2.2, Asphere, Focused, 1.5 In

Technical Specs

  • Lamp Wattage
    50 - 500 W
  • Output Beam Size
    0.5 to 3 mm  
  • Condenser Type
    F/2.2, Fused Silica Asphere
  • Output Beam
    Focused
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.05  
  • Flange Series Size
    1.5 Inch