Sorry, this product is no longer offered for sale.

Research Arc Lamp Source, 500W Ozone Free Xe, F/1, 2 Element Plano-Convex

Technical Specs

  • Type
    Mercury-Xenon Light Source
  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    500 W
  • Output Beam Size
    48 mm  
  • Condenser Type
    Two Element Plano-Convex
  • F/#
    F/1
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.13  
  • Light Ripple
    <1 % rms
  • Power Requirements
    95 - 264 VAC
  • Flange Series Size
    2 Inch  
  • Horizontal Intensity
    1500 cd