Pressure Valve Controller, No Display, 653 and 253 Throttle Valves

  • Type
    Pressure Valve Controller
  • For Use With
    653, 253 Valves
  • Valve Drive
    Stepper Motor
  • Set Point Relays
    5
  • Connectors
    Power: 9-pin type D male
    Valve: 9-pin type D female
    I/O: 37-pin type D female
    Transducer: 15-pin type D female
    RS232: 9-pin type D male
  • Power Requirements
    ±15 VDC ±5%
  • Output Power
    Available to external transducers: ±15 Volts @ 3 Amps max. (90 Watts) from an external power supply with a capacity of ±15 Volts @ 5 Amps (150 Watts)
  • Analog Input
    0 - 5 or 0 - 10 VDC for 0 - 100% valve position and 0 - 10 VDC for 0 - 100% Full Scale pressure
  • Analog Output
    0 - 5 or 0 - 10 VDC for 0 - 100% valve position and 0 - 10 VDC for 0 - 100% Full Scale pressure
  • Compliance
    CE