Viton O-Ring, NW50 Size ISO-KF Vacuum Flange, 2-330 O-Ring Size

  • Component Type
    O-Ring
  • Series
    Series 31
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • O-Ring Size
    2-330
  • Compound
    V747-75
  • Maximum Temperature
    150°C