Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Technical Note:
Xenon Flashlamp Spectral Irradiance Data

Spectral irradiance data is shown below for our Xenon flashlamps. You can click on the curve for a larger image, or on a model number for complete information on a specific Xenon Flashlamp. Spectral irradiance curves for other types of lamps can be found on the right. View Information on Spectral Irradiance Data and Using Spectral Irradiance Curves for complete information on how the data was obtained and how to use it.

LS-037a
Figure 17: Spectral energy density of a single pulse from the 6426 0.32 J Guided Arc Lamp at 0.5 m
LS-037b
Figure 18: Irradiance pulse spectrum from 6427 5 J Large Bulb. The values change with repetition rate.