Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Short Travel Linear Translation Stages

Single Axis or Multi-Axis Configuration?

Newport offers over 40 short travel linear translation stages with a travel range less than 12.7 mm. If you require a single axis of horizontal linear travel choose the X configuration. Most X type stages are modular and can also be configured for multi-axis travel by stacking additional stages. We also offer linear translation stages preconfigured for XY, XZ, and XYZ multi-axis travel. For pure vertical travel applications choose the Z configuration or try one of our Vertical Positioners.

Select by Axis

M-MT-X

X

 
 
 
 
DS25-Z

Z

 
 
 
 

Short Travel Linear Translation Stage Families

Already familiar with our short travel linear stages, or have a particular translation stage technology in mind? Below are our linear translation stage families that travel ranges that are less than 0.5 in. (12.7 mm). Single Axis versions are shown below for comparison.

Select by Family