Skip to Header Skip to Main Content Skip to Footer
Newport is a leading supplier of Optical Fiber Tools and Accessories as a companion to our fiber optics and components products. Products include fiber optic termination tools such as coating strippers, jacket strippers, and Kevlar cutters. As a convenient solution to heavy duty fiber preparation and termination, we also offer a Fiber Termination Kit. Also available are fiber scribes, manual fiber optic cleavers, and electronic cleavers, various fiber cable adapters, and bare fiber adapters.
See Optical Fiber Tools and Accessories to shop or browse all standard models, or select a product series below for more information.
Optical Fiber Tools
Features
Fiber Optic Strippers
Removes fiber buffer mechanically
Accurate to within 12.7 µm
No adjustments necessary
Color-coded handles for easy identification of minimum cutting diameter
Kevlar® Shears
Efficient solution for trimming Kevlar strength members
Hot-forged, high carbon steel
Non-slip serrated blades
Fiber Optic Scribes
Low cost fiber cleaving tool
Cleave is obtained by the scribe-and-pull method
Model with pen-like protective housing
Fiber Preparation Kit
Leather storage case
Variety of tools required to prepare or handle a fiber
Manual Fiber Cleavers
Repeatable high quality cleaves
Both 0 and 8 degree angle optical fiber cleaver types
Electronic Fiber Cleavers
Electronically tuned ultrasonic blade
Unique low torsion fiber clamping
Laboratory precise, field rugged
20,000 cleave lifetime
Axial tension adjusts for fiber diameter
Optical Fiber Adaptors
Features
Bare Fiber Adapters
Quick and easy temporary connections of optical fibers
Kink and diffusion free operation
Repeatable measurements
Bare Fiber Test Adapters
Accepts cleaved and non-cleaved fiber
Requires only 3/4 of bare fiber exposed
No messy gel applicators or reservoirs to fill
Fiber Optic Mating Adapter Sleeves
Connect two connectorized fibers together with low loss
Female fiber connector on each end
Like terminator styles as well as hybrid
Optical Fiber Splice Tools
Features
Fiber Optic Splice
High-performance, reusable mechanical splices
Low-loss splicing of single-mode or multimode fibers
Included splice key allows the user to lock the fibers
Index-Matching Fluid
Virtually eliminate reflection losses
Can be removed simply with acetone
Available in 6 cc syringes
UV Curable Epoxy
Curable with 100 mW UV mercury spot lamp
Fast curing
Great for bonding optical components and fiber optics
Optical Fiber Accessories
Features
Universal Cable Clamp
Convenient, general-purpose device
Securely holds fiber cables and provides strain relief
Mode Scrambler
Repeatedly provides an equilibrium mode distribution
Simulates kilometer lengths of fiber
Negligible insertion loss
Optimized for 50 and 100 µm core, graded-index fibers
Fiber Bundle Adaptors
Features
Ferrules for Oriel Fiber Bundles
Convert SMA and ST terminations to standard Oriel 11 mm bundles
Replace lost ferrules for Oriel Fiber Bundles
Support: (877)835-9620 Mon.-Fri. 5am - 5pm PST