Motion Controller Selection Guide
Featuring ESP technology, Newport Motion Controllers automatically recognize and configure attached Newport motion products and systems for immediate operation. Using standard communication buses, extensive software driver libraries and intuitive robust command sets; application integration is powerful, efficient and easy.
Newport motion controllers with integrated drives have been developed to address a wide audience of production and research customers requiring high-precision control of brushless servo, DC brush, stepper, piezo, galvo and voice coil motors. Newport Controllers are often selected for best-performance, compatibility with selected positioner, number of axes, communication bus and Analog and Digital I/O channels.
Motion controller compatibility is listed on each positioning product page, or view our stage to controller compatibility page. To begin your precision motion product search by motorized product type, visit our Motion Control main page.
![]() XPS-D Universal High-Performance Motion Controller and Driver |
![]() XPS-RLD Universal High-performance Motion Controller |
![]() ESP302 3-Axis DC & Stepper Motion Controller |
![]() SMC Single Axis DC or Stepper Motion Controller |
![]() CONEX Single Axis DC, Stepper, or Piezo Motion Controller |
|
|---|---|---|---|---|---|
| Architecture | |||||
| Max Number of Axis | 8 | 4 | 3 | 1 | 1 |
| Multi Axis Support | |||||
| Stage Compatibility | |||||
| ESP Technology (Plug-and-play right out of the box) |
|||||
| Manual Configuration Option | |||||
| Compatible Motors |
|
|
|
|
|
| Output Power | Up to 43 VDC / 6 A Up to 96 VDC / 25 A with XPS-EDBL |
Up to 43 VDC / 5 A Up to 96 VDC / 25 A with XPS-EDBL |
Up to 48 VDC / 3 A | 48 VDC / 1.5 A (DC) 48 VDC / 1.1 A (Stepper) |
24 VDC / 2.5 A (Conex-PP) 5 V / <.5 A USB (Conex-AG) |
| Multiple Components | (Daisy-chain) | (Daisy-chain) | |||
| Connectivity | |||||
| Communication Ports | Ethernet | Ethernet | Ethernet, RS-232 | RS-232 | USB |
| I/O's |
|
|
|
|
|
| Motion Performance | |||||
| Compensation |
|
|
|
|
|
| Control Loop |
|
|
|
|
PI control |
| Complex Trajectory Support | |||||
| Trajectories |
|
|
|
|
|
| Motion Features |
|
|
|
|
|
| Software & GUI | |||||
| GUI | Web browser page | Web browser page | Web browser page | SMC100 GUI | CONEX GUI |
| Memory/Command buffer | Internal flash Memory | Internal flash Memory | 300MB Program memory | Internal flash Memory | Internal flash Memory |
| Software | Object oriented command language | Object oriented command language | ASCII language and command set | SMC GUI & ASCII language and command set (86 cmds) | Conex GUI & ASCII language and command set |
| Software Features |
|
|
|
||
| SW drivers and Languages | .NET, TCL | .NET, TCL | .NET | .NET | .NET |
| Platform Components | |||||
| Accessories | XPS-GCODE, TG5 | XPS-GCODE | SMC-RC | CONEX-BP, CONEX-PS | |
| Driver Cards | XPS-DRV11, XPS-DRV00P, XPS-EDBL | XPS-DRV11, XPS-DRV00P, XPS-EDBL | Integrated | None | None |
| Weight & Dimensions | |||||
| Weight (max) | 8.75 kg | 7.8 kg | 6.5 kg | 1 kg | 1 kg |
| Dimensions (in) | 17.4 x 15 x 7 | 12.6x13.4x7 | 12x17x4 | 5.5x6.5x1.3 | 3.7x2x1 |
Piezo Motor Controllers
| Series | Number of Axis | Compatible Motors | Communications | Analog I/O | Digital I/O | |
|---|---|---|---|---|---|---|
![]() |
Agilis™ Piezo Motion Controllers | 2 (up to 8 on AG-UC8) | Agilis Piezo Motor | USB | No | No |
![]() |
3-Channel Piezo Stack Controllers | 3 | Piezo stack | USB RS232 |
1 Channel | NONE |
New Focus™ Picomotor™ Controllers
| Series | Number of Axis | ESP Stage Detection | Compatible Motors | Communications | I/O | |
|---|---|---|---|---|---|---|
![]() |
Open-Loop Picomotor™ Motion Controller Modules | 1 to 4 | No | Picomotor Piezo | RS485, Ethernet, USB | No |
![]() |
Closed-Loop Picomotor™ Motion Controller Modules | 1 to 2 | No | Picomotor Piezo | RS485, Ethernet, USB | No |
![]() |
TTL and Analog Picomotor™ Motion Controller | 1 | No | Picomotor Piezo Motor | No | 1 Analog In 4 TTL In |
Newport Hexapod Controllers
| Series | Number of Axis | Compatible Motors | Communications | Analog I/O | Digital I/O | |
|---|---|---|---|---|---|---|
![]() |
Hexapod Motion Controllers/Drivers | 6 | HXP-MECA | Ethernet | 4 Channels | 30 Channels |