Long Travel Linear Translation Stages
Newport offers more than 20 long travel linear translation stage models with a travel range greater than 1.0 in. (25.4 mm). Long travel linear translation stages are offered in X configuration. The UMR family offers Stainless Steel construction for precision positioning requirements. The 423 and 426 families offer Anodized Aluminum construction. Please refer to our Linear Translation Stage Technology Guide for more information on translation stage design.