Balanced Photoreceiver Selection Guide
A balanced photoreceiver consists of two well-matched photodetectors so that a small signal not subtracted is amplified. Balanced Photoreceivers are especially useful in applications such as absorption spectroscopy, or heterodyne detection applications where you have a weak signal and need to cancel out residual intensity noise. Specifically, the New Focus Nirvana™ series is ideal for OCT and interferometric measurements, and is designed to eliminate the problems associated with manually balancing the reference and signal beams. It has a built-in low-frequency feedback loop that auto-balance between signal and reference arms.