Sorry, this family of products is no longer available.
The Z-SCAN Characterization of Transparent Optical Materials Kit is a simple implementation of the z-scan technique that can be used to characterize relatively thin (< 5mm) optical materials. All of the optics and mounts in this kit have been certified by our Ph.D. scientists in the Newport Technology and Applications Center to work together and be compatible with the Spitfire XP Pro.
- Designed to work with Spectra-Physics Spitfire XP Pro
- All parts selected and tested to work together
- Characterizes relatively thin optical materials See All Features
Features
Characterize Non-linear Properties of Optical Materials
Reliable methods for determining the nonlinear optical properties of materials have been developed for wide ranging applications such as optical limiting, multi-photon polymerization, and optical switching. Of these methods, the "z-scan", introduced in 1985 and later developed by Eric Van Stryland remains the standard technique. The z-scan technique is performed by translating a sample through the beam waist of a focused beam and then measuring the power transmitted through the sample. Z-scan has many possible configurations (e.g. "EZ-Scan", "White Light z-scan", "Excite-Probe z-scan"). The two measurable quantities connected with the z-scan are nonlinear absorption (NLA) and nonlinear refraction (NLR). These parameters are associated with the imaginary and real part of the third order nonlinear susceptibility, and provide important information about the properties of the material. A detailed explanation of this kit, alignment procedures, recommended operating parameters and a simple implementation of the z-scan tachnique can be found in our Z-Scan for the Characterization of Transparent Optical Materials application note.
Reference Software
The software included with this product is for reference only. It has been tested in the experimental setup described in our Z-Scan for the Characterization of Transparent Optical Materials application note. The software will need to be customized by the user for additional experimental requirements. At the present time, Newport provides limited support for this software and any concern should be discussed with Newport before purchasing the product. Please contact us for further details.