Compare Model Drawings, CAD & Specs Availability Price
Cable, Motorized Stage, 1 m, DB25-M to DB25-F
$216
In Stock
In Stock
Cable, 3 m, DB25 Male to DB25 Female
$265
In Stock
In Stock
Cable, 1 m, DB25 Male to DB25 Female, Brushless DC
$271
Cable, 10 m, DB25 Male to DB25 Female, Brushless DC
$649
Cable, 3 m, DB25 Male to DB25 Female, Brushless DC
$331
In Stock
In Stock
Cable, 5 m, DB25 Male to DB25 Female, Brushless DC
$409
Cable, 5 m, DB25 Male to DB25 Female
$344
Cable, 7 m, DB25 Male to DB25 Female
$433
Cable, 10 m, DB25 Male to DB25 Female
$539
In Stock
In Stock
Cable, DB-25 Male to DB-15 Female, 3 m Length
$644
Cable, DB-25 Male to DB-15 Female, 10 m Length
$668
In Stock
In Stock
Cable, 10 m, DB25 Male to DB25 Female
$675
In Stock
In Stock
Inline Regulator, 5 VDC, for MMCABLEs 5 m or longer
$235
In Stock
In Stock
Notes:

Wiring diagrams can be viewed by opening the drawings contained in the above table.

Features

Standard ESP-Compatible Cables

The MCAB cables are recommended for use with all DC (CC) and bi-polar stepper (BPP/BPE) motor driven ESP-compatible stages. Available in 1-, 3-, 5-, 7- and 10-m lengths, these cables contain a DB25 male and DB25 female connectors.

Cable for Brushless DC Motor

The MCAB-3-B is a 3-m long cable with DB25 male and DB25 female connectors recommended for use with MTN-BLHS brushless DC motor linear stages. These stages are compatible with an XPS controller with XPS-EDBL amplifier.

Cable with DB25 and DB15 Connectors

The MSCABLE-3 and MSCABLE-10 are 3- and 10-m length cables, respectively, with a DB25 male and DB15 female connectors. They are recommended for use with UTS, URS, UZS, RVS and BGS series ESP-compatible stages.

Longer Cables

When a 5-m or longer MCAB cable is used, the MMCABLE-REG is required to ensure a high quality, regulated 5-VDC supply to the stage. And if cables 10 m or longer are required, please contact Newport to discuss the optimal solution for your application.