Specifications

  • Type
    Broadband Modulator Driver
  • Operating Frequency
    DC-0.6 MHz
  • Gain
    +40 V/V
  • Full Power Bandwidth
    0.5 MHz (C >100 pF)
  • Small Signal Bandwidth
    0.6 MHz
  • Amplitude Modulation Input
    0-5 V
  • Amplitude Modulation Range
    0-30 dBm
  • Power Requirements
    100-250 VAC, 50 W

Features