Features

Safely Store, Organize and Clean Lenses

Enclosed jewel cases allow for safely storing lenses, which can be re-identified with the blank labels provided. Matching names of an experiment’s procedure with individual lenses becomes a simple task by writing the lens function on the lens box. Additionally, the kit comes complete with optics cleaning accessories, so that the utmost cleanliness can be maintained when handling high quality optics.

Plano-Convex Lens Kit

The BASIC-KPX1 kit contains 7 popular one inch diameter N-BK7 Plano-Convex Lenses. Individual part numbers are: KPX076, KPX082, KPX088, KPX094, KPX013, KPX019, and KPX118. The following focal lengths are included: 25.4 mm, 50.2 mm, 75.6 mm, 100 mm, 175 mm, 250 mm, and 500 mm. Plano-convex lenses are ideal for focusing, collecting or collimating light.

Bi-Convex Lens Kit

The BASIC-KBX1 kit contains 7 popular one inch diameter N-BK7 Bi-Convex Lenses. Individual part numbers are: KBX049, KBX052, KBX058, KBX064, KBX070, KBX073, and KBX076. The following focal lengths are included: 38.1 mm, 50.2 mm, 75.6 mm, 100 mm, 150 mm, 175 mm, and 200 mm. Bi-convex lenses are the best shape for focusing light, when the object and image are at equidistant from the lens.