
Notice: Products may be subject to a surcharge added during checkout. Learn More
- Products
- Motion
- Opto-Mechanics
- Optics
- Light
- Light Analysis
- Tables & Isolation
- Vacuum Instruments
- Brands
- Special Offers
- Solutions
- Resources
- Support
- Contact
The N-ML1-34 Laser Safety Glasses are for 800 nm diode and YAG laser wavelengths with green color polycarbonate lenses. 45% VLT (visible light transmission). The stylish Lasersport frame is a lightweight frame designed to maximizes visibility while providing unsurpassed attenuation for the entire range of laser wavelengths. The Lasersport frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. An insert for prescriptions lenses are provided with each frame. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model 31-80108.
Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | |||
---|---|---|---|---|---|---|---|---|
![]() |
F-IRC4 IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL |
In Stock
![]() |
$215.00 |
|
In order to provide better service and products, please provide the following brief information.