Sorry, this product is no longer offered for sale.

Fluorescence Inspection Probe, 1.4 mm Input, 200 x 6 mm Slit, 2 m

Technical Specs

  • Type
    Fluorescence Inspection Probe
  • Fiber Terminations
    11 mm Quick Connect Ferrule
  • Fiber Dimensions
    200 µm x 6.0 mm
  • Wavelength Range
    260 - 2500 nm
  • Numerical Aperture
    0.22