Compare Model Drawings, CAD & Specs Availability Price
Optical Post and Accessory Kit, 234 Components, Imperial Threads
Optical Post and Accessory Kit, 234 Components, Metric Threads
In Stock
In Stock

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

OMK16 M-OMK16 Description Quantity
SP-.75 M-SP-.75 Optical Post, 0.5 in (12.7 mm) Diameter, 0.75 in (19.1 mm) Height 20
SP-1 M-SP-1 Optical Post, 0.5 in (12.7 mm) Diameter, 1.0 in (25.4 mm) Height 20
SP-1.5 M-SP-1.5 Optical Post, 0.5 in (12.7 mm) Diameter, 1.5 in (38.1 mm) Height 20
SP-2 M-SP-2 Optical Post, 0.5 in (12.7 mm) Diameter, 2.0 in (50.8 mm) Height 20
SP-3 M-SP-3 Optical Post, 0.5 in (12.7 mm) Diameter, 3.0 in (76.2 mm) Height 20
SP-4 M-SP-4 Optical Post, 0.5 in (12.7 mm) Diameter, 4.0 in (101.6 mm) Height 20
SP-6 M-SP-6 Optical Post, 0.5 in (12.7 mm) Diameter, 6.0 in (152.4 mm) Height 20
SP-8 M-SP-8 Optical Post, 0.5 in (12.7 mm) Diameter, 8.0 in (203.2 mm) Height 10
BTP2.0 M-BTP2.0 Translating Optical Post, 0.5 in (12.7 mm) Diameter, 8/32 & 1/4-20 (M4 & M6) 2
SPE M-SPE Electrical Isolator Set, 0.5 in (12.7 mm) Posts, 8/32 & 1/4-20 (M4 & M6) 2
CC05 M-CC05 Component Clamp, 0.5 in (12.7 mm) Posts, 8/32 & 1/4-20 (M4 & M6) 3
AC0.5 AC0.5 Post Collar, Position Maintaining and Height Adjustment 5
C-0.5 C-0.5 Post Collar, 0.5 in. Diameter Optical Posts 10
CA-2 CA-2 Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts 3
CA-1 CA-1 Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts 10
T90 M-T90 Optical Post End Clamp, Right-Angle, 0.5 in. Post, 1/4-20 (M6) Thread 5
PMC1.0 PMC1.0 Clamp, 1.0" Post and VPH Post Holder 1
BSJ1 M-BSJ1 Adjustable Optical Post Head, Ball and Socket, 8-32 (M4) Thread 3
SP-0.031-S-10 SP-0.031-S-10 Pedestal Spacer Pack, 1/32 in., 0.5 in. Diameter, 8-32 (M4) CLR 10
SP-0.063-S-10 SP-0.063-S-10 Pedestal Spacer Pack, 1/16 in., 0.5 in. Diameter, 8-32 (M4) CLR 10
SP-0.125-S-10 SP-0.125-S-10 Pedestal Spacer Pack, 1/8 in., 0.5 in. Diameter, 8-32 (M4) CLR 10
SP-0.25-S-10 SP-0.25-S-10 Pedestal Spacer Pack, 1/4 in., 0.5 in. Diameter, 8-32 (M4) CLR 10