Compare Model Drawings, CAD & Specs Availability Price
Optical Mounts and Accessories Kit, 1.0 in., 83 Components, Imperial
In Stock
In Stock
Optical Mounts and Accessories Kit, 25.4 mm, 83 Components, Metric
In Stock
In Stock

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

OMK18 M-OMK18 描述 数量
M1 M1

Mirror Mount, Lab Standard, 1.0 in. (25.4 mm) Diameter, 2 Knob Actuators

8
UPA1 UPA1

Mirror Adapter, Platform Mount, (1.0 in.) 25.4 mm Diameter

4
P100-P-H M-P100-P-H

Platform Optical Mount, Performa, 1.0 in. (25.4 mm), 2 Allen-Keys, 8-32 (M4)

4
M1Q M1Q

Mirror Mount, Lab Standard, Clear Edge, 1.0 in. (25.4 mm), 2 Knob Actuators

4
M1-CP M1-CP

Mirror Mount, CenterPoint, Lab Standard, 1.0 in. (25.4 mm), 2 Knob Actuators

4
M1-1D M1-1D

Mirror Mount, Lab Standard, EdgeGrip, 1.0 in. (25.4 mm), 2 Knob Actuators

4
P100-AI38 P100-AI38

Mirror Mount, PERFORMA-i, 1.0 in. (25.4 mm), 80 TPI, 3 Locking Allen-Keys

4
P100-At38 P100-At38

Mirror Mount, Thin Optic, 1.0 in. (25.4 mm), 80 TPI, 3 Locking Allen-Keys

4
LP5X-1H LP5X-1H

Lens Positioner, 1.0 in. (25.4 mm), XYZθXθY, 100 TPI, 8-32 (M4) CLR

2
LP6X-1H LP6X-1H

Lens Positioner, 1.0 in. (25.4 mm), XYZθXθYθZ, 100 TPI, 8-32 (M4) CLR

1
HX.078-2M-PK HX.078-2M-PK

Hex Adjustment Knob, 5/64 in. (2.0 mm)

4
BK-1A M-BK-1A

Kinematic Base, Magnetic, 1 in. (25.4 mm) Square,2-56 & 8-32(M2 & M4)

3
SK-NYT-832 SK-NYT-832

Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10

1
LH-1DB M-LH-1DB

Mirror Mount, Fixed, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE

5
LH-1A M-LH-1A

Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE

5
UPA-45D1 UPA-45D1

45 Degree Mirror Holder, 1.0 in. (25.4 mm) Diameter

2
9897 9897-M

Optical Filter Holder, Flip-Up™, 1.0 in. (25.4 mm) Diameter Filters, 8-32 (M4)

3
HM-1 M-HM-1

Optical Filter Mount, Edge Grip, 1.0 in. (25.4 mm) Optics, 8-32 (M4)

5
RM25A RM25A

Optic Rotation Mount, 1.0 in. (25.4 mm), 2° Graduations

2
9401 9401-M

Rotary Mount, 1.0 in. (25.4 mm) Waveplates or Polarizers, 8-32 (M4) Thread

2
LH1-1R LH1-1R

Optic Holder Cell, 1.0 in. (25.4 mm) Diameter Optics, Requires LM1-R Mount

3
LM1-R LM1-R

Optic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells

3
LPXYZ-1H M-LPXYZ-1H

Lens Positioner, 1.0 in. (25.4 mm) Diameter, XYZ, 100 TPI, 8-32 (M4)

1
LPXY-1H M-LPXY-1H

Lens Positioner, 1.0 in. (25.4 mm) Diameter, XY, 100 TPI, 8-32 (M4)

2
HVM-1I M-HVM-1I

Mirror Mount, Vertical Drive Industrial, 1 in. (25.4 mm), 2 Locking Allen-Keys, 8-32 (M4)

1
M1-PT M1-PT

M1 Prism Mount, 2 Knob Actuators

2