Compare Model Drawings, CAD & Specs Availability Price
Spacer Adapter for UPA-45D1 and UPA-CH1
$48
In Stock
In Stock
Mounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts
$53
In Stock
In Stock
Thin Optics Adapter, 1.0 in. (25.4 mm) Diameter
$48
In Stock
In Stock

Features

Thin Optic Holder

The Thin Optic Holder inserts into 1 inch mounts and provides a secure method of mounting thin 1.0 in. (25.4 mm) diameter optics.

Spacer Adapter for Easy Alignment

UPA-A1 Spacer Adaptor for UPA-45D1 and UPA-CH1 places the optic center 1 in. (25.4 mm) away from the mounting post to allow simpler alignment with rows of holes on an optical table.

Parabolic Mirror Adapter

UPA2-OAP is a versatile adaptor used to provide a mounting interface for Replicated Off-Axis Parabolic Mirrors. It allows mounting in three ways: vertical post mounting, horizontal post mounting, and can be mounted into any positioner that can hold a 2 in. diameter optic, such as mirror mounts, lens mounts, and rotation mounts.