Compare Model Drawings, CAD & Specs Wavelength Range Diameter Thickness Pack Quantity Availability Price
$161
In Stock
350-1100 nm 12.7 mm 3.1 mm
In Stock
$1,449
In Stock
350-1100 nm 12.7 mm 3.1 mm 10
In Stock
$112
In Stock
350-1100 nm 12.7 mm 3.1 mm
In Stock
$1,008
In Stock
350-1100 nm 12.7 mm 3.1 mm 10
In Stock
$198
In Stock
350-1100 nm 25.4 mm 6.1 mm
In Stock
$154
In Stock
350-1100 nm 25.4 mm 6.1 mm
In Stock
$1,387
In Stock
350-1100 nm 25.4 mm 6.1 mm 10
In Stock
$455
In Stock
350-1100 nm 50.8 mm 9.4 mm
In Stock

For cost-saving 10 packs, click here

Specifications

Features

UV Fused Silica Substrates

Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.

Extremely Broad Wavelength Range With High Reflectivity

Broadbeam mirrors feature unprecedented specifications at an incredible value. These mirrors feature Newport’s proprietary metal-dielectric hybrid coating which provides exceptional reflectivity performance Ravg>97.5% over a very large wavelength range 350 - 1100 nm, 0 - 50 ͦ  angle of incidence for both S and P polarizations. Because of the very broad wavelength range and high reflectivity efficiency, the mirror can be used with many different laser wavelengths and can easily replace all of the mirrors in your current system.

More Durable Metal Dielectric Coatings

In addition to the high reflectivity across the ultra-broadband wavelength range, the Broadbeam mirrors also feature a more durable coating compared to the traditional metallic mirrors. Typically metallic coatings suffer from more rapid degradation over time when compared to dielectrics. Broadband mirrors use a metal dielectric hybrid coating that is more resistant to humidity, thermal changes, abrasion and salt exposure, providing long-term value for your applications.

SAVE by purchasing a pack of 10

A convenient pack of ten mirrors is also offered at a discount for customers outfitting new laboratories or new research applications.