UTS Low Profile Steel Motorized Linear Stages

UTS linear stages feature a low-profile design with all steel construction, which is ideal for environments where the temperature is not very well controlled. They have been engineered for excellent stiffness, thermal stability and load capacity with 50, 100 and 150 mm travel ranges.

  • DC Motors are the recommended choice for applications requiring accurate bi-directional positioning. These stages feature an ultra-high resolution encoder mounted on the lead screw, a high-torque DC motor and a reduction belt for precise motion capability and high dynamic speed control. 
  • Stepper Motors are a lower cost alternative to DC servo systems and eature micro-stepping to improve resolution and smoothness of motion.
Showing 9 products in 1 families