MFA Miniature Steel Motorized Linear Stages

The MFA miniature steel linear stages are designed for high thermal stability, stiffness and load capacity all in a very compact package. Relative to the stage's size, the MFA stage is a low-cost option that offers precision motion for space-confined applications. Typical applications for this stage include fiber optic alignment, laser diode research, bio-medical applications and inspection systems where space is confined.

  • DC Motors are ideal for applications requiring small incremental motion with high dynamic speed and good repeatability.
  • Stepper Motors are a lower-cost alternative to DC systems and feature micro-stepping to improve resolution and smoothness of motion.
Showing 3 products in 1 families