Sorry, this product is no longer offered for sale. It was discontinued on Oct 8, 2018.

Vertical Stage, 9 mm Travel, Full Step Drive, 300 N Load, M6 Thread

Technical Specs

  • Travel Range
    9 mm
  • Minimum Incremental Motion
    0.20 µm
  • Maximum Speed
    0.1 mm/s
  • Centered Load Capacity
    300 N
  • Accuracy, Typical
    ±4.0 µm
  • Bi-directional Repeatability, Typical
    ±2.75 µm
  • Uni-directional Repeatability, Typical
    ±0.25 µm
  • Drive Screw Pitch
    4 mm
  • Encoder Resolution
    0.05 µm
  • Limit Switches
    Mechanical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 µm
  • Connectors
    DB25 Male
  • Pitch, Typical
    ±50 µrad
  • Compliance in Pitch
    0.65 µrad/Nm
  • Compliance in Roll
    0.13 µrad/Nm  
  • Yaw, Typical
    ±100 µrad
  • Cable Length
    3 m  
  • Thread Type
    M6
  • Weight
    22 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • RoHS
    Compliant