Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Diode Controller, 200/500mA, 10V, 32W TEC, USB & GPIB, 120 VAC [Discontinued]

Specifications

  • Laser Current
    0 to 500 mA
  • Laser Compliance Voltage
    0 to 10 V  
  • TE Current Range
    -4.00 to +4.00 A
  • TE Voltage Range
    -8.0 to +8.0 V
  • TE Output Power
    32 W  
  • Temperature Coefficient
    <50 ppm FS/°C
  • Temperature Range
    –100°C to 199°C
  • Computer Interfaces
    GPIB and USB
  • Power Requirements
    120 VAC
  • Laser Current Resolution
    10 µA  
  • Laser Current Accuracy
    ±0.05% of FS
  • Transfer Function
    50 mA/V  
  • Current Output 24 h Stability
    <40 ppm FS
  • Current Output 1 h Stability
    <20 ppm FS
  • External Modulation High Bandwidth
    DC to 1 MHz
  • External Modulation Low Bandwidth
    DC to 15 kHz
  • Laser Output Noise/Ripple Low Bandwidth
    2 µA
  • Laser Output Noise/Ripple High Bandwidth
    4 µA
  • Display Type
    5-Digit Green LED
  • Forward Voltage Accuracy
    ±2.5%
  • Forward Voltage Resolution
    50 mV  
  • TEC Current Limit Accuracy
    ±0.05 A
  • TEC Current 24h Stability
    <0.01°C
  • TEC Current 1h Stability
    <0.004°C
  • TEC Ripple/Noise (rms)
    <1 mA
  • Photodiode Current Accuracy
    ±2.5 µA
  • Photodiode Current Range
    5-5000 µA
  • Photodiode Reverse Bias
    0-5 V
  • Weight
    10.2 kg  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100
Laser Diode TEC CablesCC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male
In Stock
$112
Laser Diode TEC CablesCC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female$110
Rack Mounting KitsRM-136Single Rack Mount Kit, LDC-37X4C Series
6 Weeks
$182

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Controller, LDC-37X6LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB
5 Weeks
$4,875