Compare Model Drawings, CAD & Specs Availability Price
Variable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
$56
In Stock
In Stock
Variable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms
$74
In Stock
In Stock
Variable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
$202
Variable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
$216
In Stock
In Stock

Specifications

Features

Common Optical Axis for All Size Lenses

The radial design of these universal lens mounts allows lenses to always be on a common optical axis regardless of diameter.

Fine XY Adjustable Versions

Lenses can be precisely located within a XY range of +/- 2 mm by three 40 TPI stainless steel shaft assemblies, two rigid and one spring-loaded; each has removable Delrin V-groove tips. Installing optics is easy. Set the two rigid steel shafts to the desired radius, insert your element and adjust the spring loaded shaft until the optic is held securely in place. In addition to the snap-in V-groove tips for mounting thin optics, a set of L-shaped tips for mounting thick lenses, mirrors and beamsplitters is also included.