Compare Model Drawings, CAD & Specs Diameter Thickness OEM Compatibility Availability Price
$83
In Stock
34.0 mm 5.1 mm Trumpf®
In Stock
$39
In Stock
22.4 mm 4.0 mm Precitec®
In Stock
$63
In Stock
32.0 mm 6.5 mm Salvagnini®
In Stock
$44
In Stock
24.0 mm 5.0 mm Trumpf®
In Stock
$61
4 Weeks
30.0 mm 5.0 mm Trumpf®
4 Weeks
$52
4 Weeks
36.0 mm 5.0 mm Bystronic®
4 Weeks
$56
In Stock
38.1 mm 5.0 mm CY®
In Stock
$72
In Stock
37.0 mm 7.0 mm Precitec®
In Stock
$72
4 Weeks
45.0 mm 3.0 mm Amada®
4 Weeks

Specifications

  • Material
    Fused Silica
  • Antireflection Coating
    1030 to 1090 nm
  • Reflectance
    <0.1% to 0.2%
  • Transmittance
    >99.6% @ 1030 nm
    >99.9% @ 1064 nm
    >99.6% @ 1070-1080 nm
  • Thermal Expansion Coefficient
    ∆n/∆T 9.6×10-6 K-1
  • Damage Threshold
    20J/cm2
  • Absorption
    10-50 ppm
  • OEM Compatibility
    Various

Features

Guaranteed Premium Quality. Strict QA Inspections.

Providing you with premium quality products comes with a massive responsibility. That’s why we perform strict post-production quality tests. From inspection, throughout assembly and packing, the optics are handled in a class 1,000 clean room.