Sorry, this product is no longer offered for sale. It was discontinued on Jul 18, 2018.

Variable Ratio Coupler, 980nm, PM Fiber, FC/PC Connectors

Technical Specs

  • Type
    Variable Ratio Coupler
  • Fiber Type
    Polarization Maintaining
  • Coupling Ratio
    Variable
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    980 nm
  • Maximum Insertion Loss
    0.1 dB
  • Typical Insertion Loss
    0.1 dB
  • Dimensions
    25 x 38 x 63 mm
  • Extinction Ratio
    20 dB