Sorry, this product is no longer offered for sale.

HgCdZnTe Detector, TE Cooled, 2.8-6.5 �m, FT Spectrometer, 220 VAC

Technical Specs

  • Responsivity Range
    3,550 - 1,540 cm-1 (2.8 - 6.5 µm)
  • Type
    IR Detector
  • Detector Type
    HgCdZnTe
  • Detector Size
    1 x 1 mm
  • Gain
    Fixed
  • Operating Bandwidth
    10 Hz to 140 kHz
  • Optic Used
    CaF2 focusing lens with XY adjust and iris
  • Preferred Beam Splitter
    CaF2
  • Typical D*
    1.2 x 1010
  • Window Material
    CaF2
  • Power Requirements
    220V VAC