Compare Model Drawings, CAD & Specs Availability Price
Sliding Shelf, 10 in. Width, 30 x 30 x 2.3 in. Vision IsoStation, No Hip Guard Req.
$398
Sliding Shelf, 10 in. Width, 30 x 30 x 4.3 in. Vision IsoStation, No Hip Guard Req.
$398
Sliding Shelf, 10 in. Width, 30 x 36 x 2.3 in. Vision IsoStation, No Hip Guard Req.
$398
Sliding Shelf, 10 in. Width, 30 x 36 x 4.3 in. Vision IsoStation, No Hip Guard Req.
$398
Sliding Shelf, 10 in. Width, 30 x 48 x 2.3 in. Vision IsoStation, No Hip Guard Req.
$398
Sliding Shelf, 10 in. Width, 30 x 48 x 4.3 in. Vision IsoStation, No Hip Guard Req.
$398
Sliding Shelf, 10 in. Width, 36 x 36 x 2.3 in. Vision IsoStation, No Hip Guard Req.
$465
Sliding Shelf, 10 in. Width, 36 x 36 x 4.3 in. Vision IsoStation, No Hip Guard Req.
$465
Sliding Shelf, 10 in. Width, 36 x 48 x 2.3 in. Vision IsoStation, No Hip Guard Req.
$465
Sliding Shelf, 10 in. Width, 36 x 48 x 4.3 in. Vision IsoStation, No Hip Guard Req.
$465
Sliding Shelf, 10 in. Width, 36 x 60 x 2.3 in. Vision IsoStation, No Hip Guard Req.
$465
Sliding Shelf, 10 in. Width, 36 x 60 x 4.3 in. Vision IsoStation, No Hip Guard Req.
$465
Sliding Shelf, 10 in. Width, 36 x 72 x 2.3 in. Vision IsoStation, No Hip Guard Req.
$465
Sliding Shelf, 10 in. Width, 36 x 72 x 4.3 in. Vision IsoStation, No Hip Guard Req.
$465

Features

Economic VIS-LS-SS Sliding Shelves

The VIS-LS-SS sliding shelf rests on the included two rails and can slide from side to side above the table surface. It creates usable workspace as sample preparation station next to an imaging system without disturbing the isolated tabletop. Lower total cost of ownership with two rails included for mounting. Front and rear hip guards are NOT required. Built-in stops prevent shelves from sliding out of slots.