Polished Aspheric Lens, Bi-Convex, L-BAL35, 40 mm, 30.0 mm EFL, 650-1000 nm

The KPA23AR.16 Precision Polished Aspheric Lens is a bi-convex aspheric lens, made with L-BAL35 optical glass, with 40.0 mm diameter and 30.0 mm effective focal length. AR.16 coating provides less than 1.5% reflection from 600 nm to 1050 nm. Aspheric lenses are typically used to reduce the number of lens elements in an optical system, thus reducing the size and weight of assemblies. Aspheric profiles are more difficult to manufacture, but these lenses have increased NA (numerical apeture) and can reduce spherical and other aberrations when compared to a simple lens. These precision aspheric lenses are computer optimized for optimal performance with minimum aberrations. Exact performance parameters can be calculated by feeding the lens parameters in any standard optical design software.
Specifications
- Lens ShapeBi-Convex Aspheric
- Diameter40.0 mm
- Antireflection Coating650-1000 nm
- Coating CodeAR.16
- Lens MaterialL-BAL 35 (589/611)
- Surface Quality60-40 scratch-dig
- Surface Accuracy0.75 µm RMS
- Effective Focal Length (EFL)30.0 mm
- Back Focal Length (BFL)20.54 mm
- Center Thickness (T<sub>c</sub>)15.50 mm
- F/#0.8
- Radius of Curvature (R)18.23 mm
- Design Wavelength587.6 nm
- Shape S2Convex
- Diameter Tolerance+0.0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture90% of central diameter
- Substrate Centering of Ruled Area3-5 arc min
Resources & Downloads
Other
KPA23AR.16 RoHS Certificate(706.4 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPA20AR.16Polished Aspheric Lens, Bi-Convex, L-BAL35, 30 mm, 30.0 mm EFL, 650-1000 nm | In Stock | ||||
![]() | APAC15Aspherical Lenses, Achromatic, 25.00 mm Diameter, 30.00 mm EFL | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










