Sorry, this product is no longer offered for sale.

Baseplate, Picolis® Series Stage, M3

Technical Specs

  • Type
    Base Plate
  • Height
    9.5 mm
  • Length
    63.5 mm
  • Width
    44.5 mm
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Use
    Picolis® Series Stage
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C