The LP-B series is our highest performing lens positioners. Precise, 100 TPI adjustment screws allow smooth adjustment with increased sensitivity. Our zero-freeplay XY mechanism ensures accurate positioning and enhanced long-term stability.
The LP-A versions are being phased out, but are still available here.
- 2, 3 or 5 axes of precision lens positioning
- Mounts popular 6.35 to 50.8 mm diameter optics
- High-resolution, 100 TPI XYθXθY adjustment screws
- Gimbaled angular adjustments
- Backlash free XY mechanism
- Independent non-influencing locks See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-05BPrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | |||||
![]() | LP-05B-XYPrecision Lens Positioner, 0.5 in. Diameter, 100 TPI XY | |||||
![]() | LP-05B-XYZPrecision Lens Positioner, 0.5 in., 100 TPI XY, 80 TPI Z | |||||
![]() | LP-1BPrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | |||||
![]() | LP-1B-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | |||||
![]() | LP-1B-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | |||||
![]() | LP-2BPrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | |||||
![]() | LP-2B-XYPrecision Lens Positioner, 2.0 in. Diameter, 100 TPI XY | |||||
![]() | LP-2B-XYZPrecision Lens Positioner, 2.0 in., 100 TPI XY, 80 TPI Z |
Notes:
For the previous LP-A versions, please click here
Compatibility
Optic Compatibility with Multi-axis Lens Positioners
The threaded central aperture of these lens positioners accommodates optic retaining rings and a variety of optics holders for simple lenses, objective lenses, or other optics. Each unit is supplied with two non-marring Delrin retaining rings as well as an optic holder.
| Optic | LP-05 A/B Series | LP-1 A/B Series | LP-2 A/B Series |
| 0.25 in. Diameter | Requires |
N/A | N/A |
| 0.5 in. Diameter | Included |
N/A | N/A |
| 0.75 in. Diameter | Requires |
N/A | N/A |
| 1.0 in. Diameter | N/A | Included |
N/A |
| 1.5 in. Diameter | N/A | N/A | Included |
| 2.0 in. Diameter | N/A | N/A | Included |
| 0.5 in. Cube | N/A | Requires |
N/A |
| 1.0 in. Cube | N/A | N/A | Requires |
| Objective Lens | Requires |
Requires |
N/A |
| C-Mount Lens | N/A | Requires |
Requires |
| 1.0 in. Lens Tube | N/A | Requires |
N/A |
| Cylindrical Lens | N/A | N/A | Requires |
| Pinholes | N/A | N/A | |
| Blank Machinable Insert | Requires |
Requires |
Requires |
Features
Two, Three or Five Axes of Positioning
- Two-axis XY models have orthogonal transverse adjustments.
- Three-axis XYZ models add translation along the optical Z-axis. Pure Z-axis motion without rotation of the lens is achieved through turning the knurled ring with precision 80 TPI threads.
- Five-axis XYZ θXθY models provide smooth XYZ translation plus true gimbaling about two orthogonal, coplanar axes. Five independent degrees of freedom allow you to accurately position an optic in any plane along any axis.
Adapters for Cube Beam Splitters
The CH-0.5 and CH-1 can be used to adapt 0.5 in. and 1.0 in. cube beamsplitters to the LP-1B and LP-2B series lens mounts, respectively. The holder simply threads into the matching threaded hole in the lens mount, which can align the cube in x, y, z, and pitch and yaw coordinates. Roll can be set manually using the lock ring on the CH-1.
Adapters for Connecting 1.0 in. Lens Tubes
Two adapters are available to adapt LT10 Series Lens Tubes to LP-1B Series Lens Positioners. The
Adapters for Connecting Cage System
Use
Modular Slotted Base and Riser
When the space to mount a lens positioner within an optical system is limited, the slotted base of all LP Series Lens Positioners can be removed to reduce their footprint. For OEM systems with a lower optical axis height, the riser piece of the two-axis XY models and three-axis XYZ models can also be removed, with the smaller tapped holes on the back side of the lens positioner accessible for mounting. (Note that the riser piece of the five-axis models is not removable.)
Accessories
LP-05B Optic Holders
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | |||||
![]() | LPLH-50TOptic Holder, 0.5 in. Diameter, 0.875-20Thread, For LP-05A Series | |||||
![]() | LPLH-75TOptic Holder, 0.75 in. Diameter, 0.875-20 Thread, For LP-05A Series | |||||
![]() | LPLH-BBBlank Insert, Machinable, 0.875-20 Thread, For LP-05A Series | |||||
![]() | LPMH-05Objective Lens Holder, RMS, 0.875-20 Thread, For LP-05A Series |
LP-1B Optic Holders
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP1A-1-32C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series | |||||
![]() | LPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series | |||||
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | |||||
![]() | LPLH-0Blank Insert, Machinable, 1.438-20 Thread, For LP-1A Series | |||||
![]() | LP1A-M30Objective Lens Holder, M30, 1.438-20 Thread, For LP-1A Series | |||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts |
LP-2B Optic Holders
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series | |||||
![]() | LP2A-1-32C-Mount Lens Holder, 2.063-20 Thread, For LP-2A Series | |||||
![]() | LPLH2-0Blank Insert, Machinable, 2.063-20 Thread, For LP-2A Series | |||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | |||||
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts |