For general-purpose laboratory work or academic applications, the Oriel 77250B Series 1/8 m Hand Operated Monochromator is a smart and economical choice. This simple, manually operated 1/8 m instrument has good resolution, low stray light and is very versatile. A large family of slits and gratings are available to meet any application's resolution, throughput, and wavelength requirements.
- Economical, fully assembled, pre-aligned monochromator
- Ebert-Fastie design eliminates stray light
- Manually operated smooth adjust knob sets wavelength output accurate to 1 nm
- Integrated with a four-digit counter, with 0.1 nm resolution adjustment
- Fixed slit and micrometer adjustable slit models available
- Selectable wavelength ranges available with interchangeable gratings See All Features
Features
Interchangeable Diffraction Gratings
Each 30 x 30 mm diffraction grating comes pre-aligned in its own frame, allowing it precisely fit inside the instrument. The frame has a tab that allows the grating to be inserted or replaced inside the monochromator without touching its surface. Each grating comes with a protective cover and is labeled with the model number, making interchangeability and storage simple. The gratings listed on this page are for the 77250B and legacy 77250 monochromators only and need to be purchased separately.
Optical Design
The optical configuration of the 77250B results in high throughput and very low levels of stray light. The Ebert-Fastie design features two slits in line with each other, with an out of plane grating. The slit locations allow the complete optical system to be easily mounted to a bench or rail. The grating orientation eliminates re-entrant spectra.
Manual Wavelength Drive and Readout
The 77250B uses a smooth knob adjustment to position the grating. A four-digit counter displays the wavelength in nanometers when using a 1200 lines/mm grating. For gratings with different line densities, the wavelength shown on the display is multiplied by the appropriate scaling factor. The readout is set during calibration so that the wavelength indicated is correct to within 1 nm over the full range of a 1200 lines/mm grating. For greater accuracy, the readout can be reset within any restricted spectral region.
Fixed Slit Version Option
Fixed slits should be used for the utmost accuracy and repeatability, especially at high resolution. The slit width is one of the factors determining the resolution and throughput of the instrument, with a narrow slit providing higher resolution and lower throughput. Fixed slits are the best option when only a few slit sizes are required, as they are less expensive. The fixed slits slide into the pre-installed slit holders at the input and output ports. The width and height cannot be adjusted, but may be individually replaced with other slit sizes. Individual fixed slits are required to use the instrument and ordered separately to allow customized choices based on the needs of the application. Order two identical fixed slits for the 77250B monochromator.
Micrometer Adjustable Slit Option
Micrometer adjustable slits offer flexibility and high throughput. This type of slit is designed primarily for versatility and convenience in changing resolution and throughput. Micrometer adjustable slits do not provide the same level of accuracy and repeatability of fixed slits. A micrometer adjustable slit assembly is continuously variable from fully closed to 3 mm width. The narrowest practically achievable width is 4 µm. A height adjustment slide allows variation in the height from 2 to 12 mm. Two micrometer slit assemblies are pre-installed at the input and output ports.
Delivered Fully Assembled and Aligned
The 77250B is factory assembled and pre-aligned so it is ready for immediate use. Micrometer adjustable slits or fixed slit holders are installed at the input and output ports. Each diffraction grating is carefully aligned and bonded to its holder. Both the grating holder and the instrument are designed with precise mechanical tolerances, allowing gratings to be easily installed and exchanged at any time.
Monochromator Mounting
The optional
Sensor Integration
Oriel's
Accessories
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | In Stock | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | In Stock | ||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | 3 Weeks | ||||
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | 4 Weeks | ||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | |||||
![]() | 77728Fixed Slit, 100 μm Width, 3 mm Height | 5 Weeks | ||||
![]() | 77730Fixed Slit, 200 μm Width, 3 mm Height |
Diffraction Gratings
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7731077250 Monochromator Grating, Holographic, 3600 l/mm, 300 nm blaze, 250-330 nm | |||||
![]() | 7730877250 Monochromator Grating, Ruled, 2400 l/mm, 275 nm blaze, 200-500 nm | 6 Weeks | ||||
![]() | 7730977250 Monochromator Grating, Holographic, 1800 l/mm, 560 nm blaze, 320-670 nm | |||||
![]() | 7729677250 Monochromator Grating, Holographic, 1200 l/mm, 240 nm blaze, 200-600 nm | In Stock | ||||
![]() | 7729877250 Monochromator Grating, Ruled, 1200 l/mm, 360 nm blaze, 200-1000 nm | 6 Weeks | ||||
![]() | 7730677250 Monochromator Grating, Ruled, 1200 l/mm, 750 nm blaze, 475-1000 nm | |||||
![]() | 7730477250 Monochromator Grating, Ruled, 600 l/mm, 225 nm blaze, 200-400 nm | |||||
![]() | 7730577250 Monochromator Grating, Ruled, 600 l/mm, 700 nm blaze, 450-2000 nm | 6 Weeks | ||||
![]() | 7729977250 Monochromator Grating, Ruled, 600 l/mm, 1000 nm blaze, 650-2000 nm | |||||
![]() | 7730077250 Monochromator Grating, Ruled, 300 l/mm, 1700 nm blaze, 1100-2400 nm | |||||
![]() | 7731777250 Monochromator Grating, Ruled, 150 l/mm, 800 nm blaze, 425-1600 nm | |||||
![]() | 7730177250 Monochromator Grating, Ruled, 150 l/mm, 4000 nm blaze, 2500-8000 nm | 6 Weeks | ||||
![]() | 7730277250 Monochromator Grating, Ruled, 75 l/mm, 8 um blaze, 4.5-20 um | |||||
![]() | 7730377250 Monochromator Grating, Ruled, 50 l/mm, 12 um blaze, 7-23 um |
Optional Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77387Mounting Kit, 77250 and 77250B Monochromators, Imperial | In Stock | ||||
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | 3 Weeks | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock |
Resources
Literature
77250B Monochromator Datasheet.pdf(2 MB, PDF)


































