Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 0 of 10 total products View all products
Compatibility:

Features

Wide Variety of Platform Mount Options

Our platform mount family covers a host applications from photonics research to set-and-forget optical instruments. Whether you need a slim profile, high-sensitivity adjustments or multiple mounting options, Newport has a mount to fit your needs.

A Sizable Advantage

Platform mounts save space due to their ability to hold optics which are the same size as the their platform.  For example, a 2-in. square platform mount can hold a 2-in diameter mirror but only take up a 1/4 the area as a standard 2-in. aperture mirror mount.

Prism Mounting

Newport's platform mounts can be oriented horizontally and, with the aid of clamp, can be used to hold and align prisms and cubes.  Shown is the M1-P2 platform mount using the PT-1C prism clamp to hold a 1-in. beam splitting cube.  Note that the M1-P2 mounts to the post horizontally without needing an adapter.

Configurable for Right- or Left-Handed Operation

These platform mounts feature two mounting holes to enable either right- or left-handed operation, providing more flexibility and convenience in optical system setups. (Note that the M1-PT also requires some simple assembly to transform the mount between right- and left-handed configurations – its platform plate is detachable and can be installed on either section of the mount's symmetrical body.)

Dedicated Mirror Adapters

Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA® series, PERFORMA-i series, P100-P miniature series as well as M1-P2 platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.

Accessories

Mirror Adapters

Compare Description Drawings, CAD & Specs Avail. Price
Platform Mount Cup AdaptersUPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter
$19.10
Platform Mount Cup AdaptersUPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter
$19.10
Platform Mount Cup AdaptersUPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter
$19.10
Mirror Mount Size AdaptersUPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA®
$31
Mirror Mount Size AdaptersUPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA®
$43
Platform Mount Cup AdaptersUPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter
$31