Sorry, this product is no longer offered for sale.
Optical Power and Wavelength Measurement Head, 1W, 830 to 1100nm, Silicon [Discontinued]

The OMH-6780B Optical Power and Wavelength Measurement Head is an integrating sphere based measurement head compatible with the OMM-6810B Optical Power and Wavelength Meter. The OMH-6780B is designed to measure optical power up to 1W over a wavelength range of 830-1100nm. The OMH-6780B also has the unique ability to measure the wavelength of the source with an NIST traceable accuracy of ±0.2nm. Interchangeable fiber optic adapters allow the OMH6780B Optical Power and Wavelength Measurement Head to be compatible with a wide range of connectors including FC, SC, LC, bare FC ferrule, and bare fiber.
Specifications
- TypePower & Wavelength Measurement Head
- Detector TypeSilicon
- Spectral Range830 to 1100nm
- Power Range-40 to +30dBm (100nW to 1W)
- Wavelength Accuracy±0.2nm
- UseOMM-6810B
- Input Port Size5mm
- Operating Temperature Range+10°C to +40°C
Resources & Downloads
Application Notes
Measuring Wide Linewidth Source with OMH-6700(361.8 kB, PDF) Calibration and Traceability of ILX Lightwave Optical Power Meters(538.4 kB, PDF)
Manuals
OMH-67X0 Power Heads User's Manual(430.3 kB, PDF)
Literature
Technical Notes
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CA100FC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA120Bare Fiber Adapter Mount, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA150SC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA20001LC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA250Bare Ferrule Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | In Stock | ||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | In Stock | ||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | 3 Weeks | ||||
![]() | OMH-6790BOptical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon | In Stock |








