Cube Beamsplitter, Polarizing, 12.7 mm, 620-1000 nm

The 05FC16PB.5 Broadband Polarizing Cube Beamsplitter provides efficient polarization for use with multiple or tunable sources. The 12.7 mm cube polarizer consists of a pair of precision right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a multilayer dielectric polarizing beamsplitter coating optimized for a 620 to 1000 nm wavelength range. The four faces are antireflection coated with a multilayer dielectric coating to minimize surface reflection losses.
An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption. The extinction ratio is better than 500:1, yet it averages 1000:1. This unique component provides all the benefits of a broadband polarizer in a standard cube configuration.
An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption. The extinction ratio is better than 500:1, yet it averages 1000:1. This unique component provides all the benefits of a broadband polarizer in a standard cube configuration.
Specifications
- Wavelength Range620-1000 nm
- Size12.7 x 12.7 x 12.7 mm
- ShapeCube
- MaterialSF 2, NSSK grade
- Coating TypeBroadband polarizing
- Coating CodePB.5
- Antireflection CoatingMultilayer broadband dielectric
- Angle of Incidence0°±5°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- ReflectionRs >99.5% average
- Reflected Beam Deviation90° ±5 arc min
- TransmissionTp >80%, >90% average
- Transmitted Beam Deviation≤5 arc min
- Extinction RatioTp/Ts >500:1, 1000:1 average
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Damage Threshold2000 W/cm2 CW, 1 J/cm2 with a 10 nsec pulse, typical
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning
Resources & Downloads
3D Product Models
Other
05FC16PB.5 RoHS Certificate(264.1 kB, PDF) 05FC16PB.5_ROHS2-2021.pdf(0, PDF) PB.5 Raw Data.xlsx(74.1 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20NC.2Optical Beam Sampler, Broadband, UVFS, 25.4 mm, λ/10, 660-1000 nm | In Stock | ||||
![]() | 05BC16PC.9Cube Beamsplitter, Polarizing, 12.7 mm, 1064 nm Laser Line | In Stock | ||||
![]() | 05BC16PC.7Cube Beamsplitter, Polarizing, 12.7 mm, 830 nm Laser Line | In Stock | ||||
![]() | 05FC16PB.5Cube Beamsplitter, Polarizing, 12.7 mm, 620-1000 nm | In Stock | ||||
![]() | 05BC17MB.2Beamsplitter Cube, Non-Polarizing, 12.7 mm, 700-1100 nm Broadband | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | In Stock | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32 | In Stock | ||||
![]() | 05FC16PB.3Cube Beamsplitter, Polarizing, 12.7 mm, 420-680 nm | In Stock |













