Sorry, this product is no longer offered for sale.
Thick Optic Mount, Stability, Center, 1 in., 3 Knobs

The 9816-8 Stability Series Center Mirror Mount builds upon the New Focus™ tradition of manufacturing outstanding kinematic mounts that use the best knob actuated adjustment screws and sapphire seats. This Black Anodized 1.0 inch (25.4 mm) diameter mount has a unique retention system for up to 8.0 mm thick mirrors that provides further performance enhancements. Designed originally for precision UV beamsteering applications in the demanding UV semiconductor capital-equipment industry, the retention system optimizes stability while minimizing wavefront distortion, ensuring that the mirrors are truly flat and rock solid. Mirror installation and removal is simple and fast, requiring no adhesives. This center mount has a lab frame has a single 8-32 (M4) clearance mounting hole making it ideal for use in compact spaces where access is limited.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.4 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness8 mm
- Optic MountingLow Wavefront Distortion
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9814-8Mirror Mount, Stability, Top Adjust, 1.0 in., Thick, 2 Knobs | |||||
![]() | 9816-6Mirror Mount, Stability, Center, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9814-6Mirror Mount, Stability, Top Adjust, 1.0 in., 2 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2EOptical Post, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













