Mirror Mount, Stability, Top Adjust, 1.0 in., Thick, 2 Knobs

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Knob
  • Actuator Locks
    No
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    4.3 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm
  • Optic Thickness
    8.0 mm
  • Special Features
    Low-Stress Mounting