Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Broadband Dielectric Beamsplitter, UVFS, 50.8mm, λ/10, 1290-1580 nm

Specifications

  • Wavelength Range
    1290-1580 nm
  • Diameter
    50.8 mm
  • Material
    UV Grade Fused Silica
  • Coating Code
    BS.3
  • Antireflection Coating
    NC.3
  • Angle of Incidence
    45°
  • Reflection
    Rs = 50 ±5%, Rp ≤Rs
  • Damage Threshold
    500 W/cm2 CW, 10 J/cm2 for 10 nsec pulses, typical @ 1570 nm
  • Surface Flatness
    λ/10 at 632.8 nm over the clear aperture
  • Surface Quality
    15-5 scratch-dig
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness
    9.4 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Wedge
    30 ±15 arc min
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.38-1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-675C, moderate abrasion million cycles
  • Cleaning

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Broadband Beam Samplers20Q20NC.UVUV Broadband Beam Sampler, UVFS, 50.8 mm, λ/10, 255-440 nm
In Stock
$424

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Low Wavefront Distortion Mirror MountsU200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment
In Stock
$463
ULTIMA® Gimbal Mirror MountsU200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs
In Stock
$428
ULTIMA® Clear Edge Mirror MountsU200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs
In Stock
$286
Performa-i Hex-Driven Mirror MountsP200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys
2 Weeks
$207