Cube Beamsplitter, Non-Polarizing, 25.4 mm, 632.8 nm Laser Line

The 10BC16NP.4 Laser Line Non-Polarizing Cube Beamsplitter is a 1.0 inch (25.4 mm) cube beamsplitter optimized for the 632.8 nm laser line. Our laser line non-polarizing cube beamsplitters provide true 50/50 beam splitting without altering the beam polarization, with the s- and p-polarized components matched to within 3%.
Specifications
- Wavelength Range632.8 nm
- Size25.4 x 25.4 x 25.4 mm
- ShapeCube
- MaterialGrade A N-BK7
- Coating TypeBroadband all-dielectric non-polarizing
- Coating CodeNP.4
- Antireflection CoatingMultilayer broadband dielectric
- Angle of Incidence0°±2°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- ReflectionRs, p = 50 ±3%
- Reflected Beam Deviation90° ±5 arc min
- TransmissionTs, p = 50 ±3%
- Transmitted Beam Deviation≤5 arc min
- PolarizationS- and P-polarization components matched to within 3%,|Ts - Tp| ≤3%, |Rs - Rp| ≤3%
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Damage Threshold1000 W/cm2 CW, 1 J/cm2 with a 10 nsec pulse @ 532 nm, typical
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning
Resources & Downloads
3D Product Models
Other
10BC16NP.4 RoHS Certificate(265.2 kB, PDF) 10BC16NP.4_ROHS2-2021.pdf(279.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BC16NP.9Cube Beamsplitter, Non-Polarizing, 25.4 mm, 1064 nm Laser Line | |||||
![]() | 05BC16NP.4Cube Beamsplitter, Non-Polarizing, 12.7 mm, 632.8 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.25Beamsplitter, Non-Polarizing, 25.4 mm Diameter, 632.8 nm Laser Line | |||||
![]() | PBS-2CPellicle Beamsplitter, 74.9 mm OD, 51.6 mm CA, VIS Coated | |||||
![]() | 10BC16PC.4Cube Beamsplitter, Polarizing, 25.4 mm, 632.8 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More |













