Sorry, this product is no longer offered for sale.
Silicon Detector Optical Power/Wavelength Measurement Head (1W, 350-530nm) [Discontinued]

The OMH-6732B Optical Power and Wavelength Measurement Head is an integrating sphere based measurement head compatible with the OMM-6810B Optical Power and Wavelength Meter. The OMH-6732B is designed to measure optical power up to 1W over a wavelength range of 350-530nm. The OMH-6732B also has the unique ability to measure the wavelength of the source with an NIST traceable accuracy of ±0.5nm. Accurate measurements can be taken either by free space or with a compatible fiber optic adapter. Fiber optic adapters include FC, ST, or bare fiber.
Specifications
- TypePower and Wavelength Measurement Head
- UseOMM-6810B
- Wavelength Range350 to 530 nm
- Detector MaterialSilicon
- Optical Power Range-40 to +30 dBm (100 nW to 1 W)
Resources & Downloads
Application Notes
Calibration and Traceability of ILX Lightwave Optical Power Meters(538.4 kB, PDF) Measuring Wide Linewidth Source with OMH-6700(361.8 kB, PDF)
Literature
Manuals
OMH-6732B Power Head User's Manual(346.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AO120Bare Fiber Adapter Ring, For 6703B, 6708B, 6727B, 6742B, 819-WL Series | In Stock | ||||
![]() | AO271FC Fiber Adapter, For use w/ 6703B, 6708B, 6727B, 6742B, 819-WL | In Stock | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | In Stock | ||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | In Stock | ||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | In Stock | ||||
![]() | OMH-6790BOptical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon | In Stock |





