Integrating Sphere Detector, Collimated Beam, 5.3 in., 860-1650 nm

  • Detector Type
    Collimated Beam Integrating Sphere
  • Detector Input
    Free Space
  • Detector Material
    Indium Gallium Arsenide
  • Spectral Range
    860 - 1650 nm
  • Sensor Size
    Ø3 mm
  • Attenuator
    None
  • Maximum Measurable Power
    5000 mW
  • Minimum Measurable Power
    100 nW
  • Maximum Measurable Power Benchtop Meter
    5.0 W
  • Maximum Measurable Power Handheld Meter
    0.65 W
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty
    2.4% (860-1430 nm)
    2.6% (1430-1600 nm)
  • Linearity
    ±1.0 %
  • Sphere Size
    5.3 in.
  • Sphere Material
    PTFE
  • Input Port Size
    1.0 in.
  • Connector Type
    DB15
  • Cable Length
    1.5 m