Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Adjustable Balanced Receiver, 320-1000 nm, 10 MHz, Free Space

Specifications

  • Device Type
    Balanced Receiver
  • Optical Input
    Free Space
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Detector Diameter
    0.9 mm  
  • Wavelength Range
    300-1070 nm
  • 3 dB Bandwidth
    10 MHz, 5 MHz, 150 kHz
  • Rise Time
    80 ns
  • Maximum Conversion Gain
    9.2 x 106 V/W
  • Maximum Transimpedance Gain
    18.4x106 V/A
  • Peak Responsivity
    0.5 A/W
  • NEP
    0.8 pW/√Hz  
  • Common Mode Rejection
    25 dB
  • Saturation Power
    20 mW @ 850 nm
  • Maximum Differential Power
    20 mW @ 850 nm
  • Maximum Balanced Power per Photodiode
    20 mW @ 850 nm
  • Maximum RF Power
    +12 dBm bei 50 Ω
  • Output Connector
    SMA
  • Output Impedance
    16 Ω  
  • Power Requirements
    ±15 VDC or 9-V Battery
  • Thread Type
    8-32

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103
40 GHz Flexible Cable1225Connector Adapter, Male SMA to Female BNC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86