Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Adjustable Balanced Receiver, 320-1000 nm, 10 MHz, Free Space, M4

Specifications

  • Device Type
    Balanced Receiver
  • Optical Input
    Free Space
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Detector Diameter
    0.9 mm  
  • Wavelength Range
    300-1070 nm
  • 3 dB Bandwidth
    10 MHz, 5 MHz, 150 kHz
  • Rise Time
    80 ns
  • Typical Conversion Gain
    9.2 x 106 max V/W
  • Maximum Conversion Gain
    9.2 x 106 V/W
  • Maximum Transimpedance Gain
    18.4x106 V/A
  • Peak Responsivity
    0.5 A/W
  • NEP
    0.8 pW/√Hz  
  • Common Mode Rejection
    25 dB
  • Saturation Power
    20 mW @ 850 nm
  • Maximum Differential Power
    20 mW @ 850 nm
  • Maximum Balanced Power per Photodiode
    20 mW @ 850 nm
  • Maximum RF Power
    +12 dBm bei 50 Ω
  • Output Connector
    SMA
  • Output Impedance
    16 Ω  
  • Power Requirements
    ±15 VDC or 9-V Battery
  • Thread Type
    M4

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103
40 GHz Flexible Cable1225Connector Adapter, Male SMA to Female BNC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86
Thread AdaptorsTA-8M4-10Thread Adaptor, 8-32 Male to M4 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570