Sorry, this product is no longer offered for sale.
Motion Controller, 4-axis Universal Driver, Ethernet, Extended GPIO and PCO

The XPS-RL4X is a high-performance,very easy to use, 4-axis integrated motion controller/driver. Using the same robust QNX operating system as the XPS-Qx, it has a faster PCI bus enabling 10kHz servo control per axis. The web interface has been improved for easy login, configuration, programming, etc. High-speed communication is achieved through 10/100 Base-T Ethernet for outstanding trajectory accuracy and powerful programming functionality. Higher performance I/O's and PCO functions are included. Proprietary universal driver modules allow the XPS to drive 1 to 4 axes of any Newport actuator, linear, rotary or NanoPositioning stage. By using pass-through drive modules, the XPS is also capable of controlling many other motion devices, whether they use stepper, DC brush, DC brushless rotary or linear, voice coil or piezoelectric actuation. Driver Modules must be purchased separately.
For stage compatibility click here: Stage Compatibility Matrix
Soon to be obsolete.
Specifications
- Command SetObject oriented language, 100+ functions, TCL generated scripts, EPICS Compatible
- CompensationLinear error, backlash compensation, error mapping
- Computer InterfacesTwo Ethernet 10/100/1000 Base-T (RJ45) with Fixed and Dynamic IP with DHCP & DNS for local and network communication
- Control AlgorithmPI Position, PIDFF Velocity, PIDFF Acceleration, PIDDualFF Voltage, Variable PID's, Derivative Cut-off Filter, Notch Filters, or Open Loop
- ESP CompatibilityESP Stage Detection
- MotionSynchronized pt to pt, Spindle, Linear/circular interpolation, Splines, PVT, Analog tracking, Master-slave
- Number of Axis4
- Weight7.5 kg
Resources & Downloads
3D Product Models
Technical Notes
Control Theory Terminology Advanced Motion Electronics and Algorithms Newport Motion Control and EPICS XPS Positioner Mapping Compensation(200.1 kB, PDF) Trigger Synchronization using a Newport XPS Series Motion Controller(303.1 kB, PDF) A Beginner’s Guide to Homing with the XPS(1.8 MB, PDF) Setting up an XPS with a Direct Drive Stage and SIN/COS Encoder(1.8 MB, PDF) Interfacing an Interferometer Encoder to an XPS Controller(148.9 kB, PDF) Stage and Controller Compatibility Guide Optical Fiber Alignment - White Paper(8.6 MB, PDF)
Manuals
XPS-RL Motion Controller Quick Start(4.8 MB, PDF) XPS-RL Motion Controller User's Manual(35 MB, PDF) XPS-RL Motion Controller Software Drivers Manual(992 kB, PDF)
Application Notes
Photoresponse Mapping of Photovoltaic Cells(5.4 MB, PDF) Workstation for Laser Direct-Write Processing(4.4 MB, PDF) Fiber Grating Inscription System With Newport IMS Series Stage(211.5 kB, PDF) A Diamond in the Rough: Industrial Diamond Cutting and Processing with a 4-Axis Precision Motion System(517.1 kB, PDF) Photon Echo Spectroscopy(315.6 kB, PDF) XY-Theta Motion System For Laser Scribing on LED Wafer(1.3 MB, PDF) AWARE - Wide Field of View Camera(517.7 kB, PDF) Extremely Large Telescope Metrology(408.5 kB, PDF) Building a High Performance Non-contact Optical Surface Metrology System(400.4 kB, PDF) Scanning X-ray Fluorescence with Newport Linear Stages(1.7 MB) Terahertz Pulse Generation with Ultrafast Laser and GTS Precision Linear Stage(641.2 kB, PDF) Fiber Spool Winding Application with Custom 5-Axis Motion System(145.1 kB, PDF) Ultrafast Laser Micromachining with Newport XYZ Motion System(393.9 kB, PDF) Z-Scan for the Characterization of Transparent Optical Materials(407.7 kB, PDF) Three-Dimensional Microfabrication by Two-Photon Polymerization(932.1 kB, PDF) Optical Inspection With XY Stages in Lithography Machine System(221 kB, PDF)
Literature
LMS Data Sheet(2.2 MB, PDF) Mini Laser Machining Brochure 2016(1.4 MB, PDF) XPS Driver Cards Datasheet(2.5 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
Software
XPS-UNIFIED Labview Drivers(27.7 MB, ZIP) Software License Agreement(16.3 kB, PDF) XPS / HXP . NET Assembly_V2.3.0(9.5 MB, ZIP) StageDataBase V4.3.9(354.8 kB, ZIP)
2D Product Drawings
XPS-RL4X(1.3 MB, PDF)


